Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additonal ports | #4 orb port on side | |
| Additonal Ports | AC | #4 orb port on side |
| Application | MOBILE EQUIPMENT | Mobile Equipment |
| Brand | DANFOSS | Danfoss |
| Cylinder relief valve setting | None | |
| Cylinder Relief Valve Setting | 00 | None |
| Design code | B | 002 - Second design |
| Displacment | 66 | 739 cm3/r [45.1 in3/r] |
| Flow amplification | None | |
| Flow Amplification | 0 | None |
| Fluid type | Reference bulletin 3-401 | |
| Fluid Type | A | REFERENCE BULLETIN 3-401 |
| Housing material | DUCTILE IRON | Ductile Iron |
| Identification | 0 | DANFOSS PRODUCT NUMBER ON NAMEPLATE |
| Inlet or LS relief setting | 00 | None |
| Inlet Pressure Rating | 172 bar [2490 PSI] | |
| Inlet Pressure Rating | 5 | 172 bar [2490 PSI] |
| Input torque | Low | |
| Input Torque | 1 | LOW |
| Load circuit | Non reaction | |
| Load Circuit | A | Non reaction |
| Mounting threads | 2x.375-24 port;4x .375-16mount | |
| Mounting Threads | C | 2X .375-24 UNF-2B PORT FACE 4X .375-16 UNC-2B MOUNTING FACE |
| Neutral circuit | LS static signal, high standby | |
| Neutral Circuit | G | LS STATIC SIGNAL, HIGH STANDBY PRESSURE |
| Nominal flow rating | 45 LPM [12.00GPM] | |
| Nominal Flow Rating | 5 | 45 LPM [12.00GPM] |
| P,T,L, and R port size | 4x .750-16 unf-2b sae orb | |
| P,T,L, AND R PORT SIZE | D | 4x .750-16 unf-2b sae orb |
| PAINTS & PACKAGING | Black paint | |
| PAINTS & PACKAGING | 1 | Black paint |
| Product height in | 3.700 | |
| Product height mm | 93.980 | |
| Product length in | 8.950 | |
| Product length mm | 227.330 | |
| Product Series | ABU | Standard SCU |
| Product trade name | SERIES 3 AND 6 AND 12 | Series 3,6 and 12 |
| Product width in | 5.670 | |
| Product width mm | 144.018 | |
| Return pressure rating | 10 bar [ 145 lbf/ in2] Maximun | |
| Return Pressure Rating | A | 10 bar [ 145 lbf/ in2] Maximun |
| Special Application | 0 | None |
| Special Features | AA | NONE |
| Valve options | Manual steering check valve | |
| Valve Options | 01 | Manual steering check valve |
| Working temperature(°C) | 93.0 |
