Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additonal Ports | AC | #4 orb port on side |
| Brand | DANFOSS | Danfoss |
| Cylinder Relief Valve Setting | 00 | None |
| Design code | B | 002 - Second design |
| Displacment | 52 | 185 cm3/r [11.3 in3/r] |
| Flow Amplification | 0 | None |
| Fluid Type | A | REFERENCE BULLETIN 3-401 |
| Identification | C | CATERPILLAR PART NUMBER ON NAMEPLATE |
| Inlet or LS relief setting | 00 | None |
| Inlet Pressure Rating | 5 | 172 bar [2490 PSI] |
| Input Torque | 3 | STANDARD |
| Load Circuit | A | Non reaction |
| Model Code 1 | ABU35A520EA010000DACK3A0AA2CB | |
| Mounting Threads | K | 2X M10 x 1.0-6H PORT FACE 4X M10 x 1.5-6HMOUNTING FACE |
| Neutral Circuit | E | Load sensing, static signal |
| Nominal Flow Rating | 3 | 23 LPM [6.00GPM] |
| P,T,L, AND R PORT SIZE | D | 4x .750-16 unf-2b sae orb |
| PAINTS & PACKAGING | 2 | BLACK PAINT WITH PORT FACE PROTECTOR |
| Product Series | ABU | Standard SCU |
| Return Pressure Rating | A | 10 bar [ 145 lbf/ in2] Maximun |
| Special Application | 0 | None |
| Special Features | AA | NONE |
| Valve Options | 01 | Manual steering check valve |