Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
214-1178-002
STEERING CONTROL UNIT (E 285JS10067A
214-1178-002
Where to buy
Export PDF
Tools
Add to comparison
214-1178-002
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.000
Product height mm
127.000
Product length in
7.000
Product length mm
177.800
Product width in
5.500
Product width mm
139.700