Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | FRONT RETAINER | Front retainer |
| Product height in | 2.370 | |
| Product height mm | 60.198 | |
| Product length in | 2.200 | |
| Product length mm | 55.880 | |
| Product material | STEEL | Steel |
| Product width in | 2.370 | |
| Product width mm | 60.198 |