Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
21519-007
6F Min 25 (25) GEROTER
21519-007
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
21519-007
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
5.150
Product height mm
130.810
Product length in
3.629
Product length mm
92.177
Product width in
5.150
Product width mm
130.810