Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Valve housing |
| Product height in | 4.250 |
| Product height mm | 107.950 |
| Product length in | 2.610 |
| Product length mm | 66.294 |
| Product width in | 3.620 |
| Product width mm | 91.948 |
| Sub brand | Char-Lynn |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
