Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.130 | |
| A dimension MM | 104.902 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 21611-32-32WXZ | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -32 | -32 |
| End Type 1 | MALE PIPE NPSM BULKHEAD | Male pipe NPSM bulkhead |
| Hose cut off factor IN | 1.290 | |
| Hose cut off factor MM | 32.766 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.690 | |
| Inside diameter MM | 42.926 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
