Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.130 | |
| A dimension MM | 105.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.760 | |
| Backup hex size MM | 70.104 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 21611-32-32WZ | |
| Compatible hose ID IN | 2.250 | |
| Compatible hose ID MM | 57.100 | |
| Compatible hoses | EC110EC210FC686FC687GH663GH781GH793 | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.760 | |
| End size 1 | -32 | -32 |
| End Type 1 | FEMALE PIPE SWIVEL (NPSM) | Female pipe swivel (NPSM) |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.290 | |
| Hose cut off factor MM | 33.000 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.690 | |
| Inside diameter MM | 43.000 | |
| Product height in | 3.180 | |
| Product height mm | 80.772 | |
| Product length in | 4.740 | |
| Product length mm | 120.396 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.760 | |
| Product width mm | 70.104 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
