Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 103.400 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 21611Y-04-04CNZ | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.350 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.670 | |
| Drop dimension MM | 68.0 | |
| End connection hex size IN | 0.740 | |
| End connection hex size MM | 18.796 | |
| End size 1 | -4 | -4 |
| End Type 1 | FEMALE PIPE SWIVEL (NPSM) | Female pipe swivel (NPSM) |
| Hose cut off factor IN | 2.550 | |
| Hose cut off factor MM | 64.900 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.000 | |
| Product height in | 0.850 | |
| Product height mm | 21.590 | |
| Product length in | 0.900 | |
| Product length mm | 22.860 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.740 | |
| Product width mm | 18.796 |
