PISTON
216239
Tools216239 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Piston |
| Product height in | 0.531 |
| Product height mm | 13.487 |
| Product length in | 0.784 |
| Product length mm | 19.914 |
| Product material | Carbon steel |
| Product width in | 0.531 |
| Product width mm | 13.487 |