Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
217-1015-002
TORQUE GENERATOR, 96cc
217-1015-002
Where to buy
Export PDF
Tools
Add to comparison
217-1015-002
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
3.630
Product height mm
92.202
Product length in
9.130
Product length mm
231.902
Product width in
3.390
Product width mm
86.106