TJC159U1B TORQUE GEN
217-1080-002
Tools217-1080-002 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 3.630 |
| Product height mm | | 92.202 |
| Product length in | | 9.130 |
| Product length mm | | 231.902 |
| Product width in | | 3.390 |
| Product width mm | | 86.106 |