Weatherhead by Danfoss
217-38404-03
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
217-38404-03
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Application | Air brake systems except where temperatures exceed +200°F or where battery acid can drip on tubing. Not for fuel, water or oil. | |
| Brand | Weatherhead by Danfoss | |
| Certification(s) | SAE J1131SAE J2494-3 | |
| Compatible hose ID | .25 in | |
| Compliance(s) | DOT FMVSS 571106 | |
| Construction style | Reusable | |
| End gender 2 | Male | |
| End Size 2 | 1/4 IN | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | NPTF | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Hex Size 1 | .56 in | |
| Hose dash size | -4 | |
| Inside diameter | .28 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.06 in | |
| Product Length/Depth | 1.3 in | |
| Product material | Brass | |
| Product Type | Field Attachable Hose Fittings | |
| Product Volume | .772 in³ | |
| Product Weight | .07 lb | |
| Product Width | .56 in | |
| Seal part number if included | 121-00108-70; 121-10054-010 | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 2 | 1/4-18 | |
| Trade Name | Quick>Connect Air Brake | |
| UNSPSC | 40183100 | |
| UPC | 639789305176 |