
Weatherhead by Danfoss
217-43206-03
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
217-43206-03
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | Air brake systems except where temperatures exceed +200°F or where battery acid can drip on tubing. Not for fuel, water or oil. | |
| Brand | Weatherhead by Danfoss | |
| Certification(s) | SAE J1131SAE J2494-3 | |
| Compatible hose ID | .38 in | |
| Compliance(s) | DOT FMVSS 571106 | |
| Construction style | Reusable | |
| End Size 2 | 1/8 IN | |
| End type 2 | NPTF | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Hex Size 1 | .75 in | |
| Hose dash size | -6 | |
| Inside diameter | .19 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.49 in | |
| Product Length/Depth | 1.54 in | |
| Product material | Brass | |
| Product Type | Field Attachable Hose Fittings | |
| Product Volume | 1.721 in³ | |
| Product Weight | .09 lb | |
| Product Width | .75 in | |
| Seal part number if included | 121-00110-70; 121-00012-70 | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 2 | 1/8-27 | |
| Trade Name | Quick>Connect Air Brake | |
| UNSPSC | 40183100 | |
| UPC | 639789305275 |