Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | COMPRESSION SPRING | Compression spring |
| Product height in | 0.410 | |
| Product height mm | 10.414 | |
| Product length in | 1.306 | |
| Product length mm | 33.172 | |
| Product width in | 0.410 | |
| Product width mm | 10.414 |