219240
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
219240
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of configurations and sizes | |
| Product Height | 2.438 in | |
| Product Length/Depth | 3.79 in | |
| Product Type | Spare Part | |
| Product Volume | 22.527 in³ | |
| Product Width | 2.438 in | |
| Sub-brand | None | |
| Trade Name | None |