Danfoss
219258
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
219258
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | In Industrial application | |
| Brand | Danfoss | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Package contents | Ball stud | |
| Product Height | 1.21 in | |
| Product Length/Depth | 4.25 in | |
| Product Type | Ball Check Assemblies | |
| Product Volume | 6.222 in³ | |
| Product Width | 1.21 in | |
| Sub-brand | None | |
| Trade Name | None |