Vickers by Danfoss
219855
SET SCREW
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
Brand | Vickers by Danfoss |
Feature | Variety of components and styles |
Package contents | SET SCREW |
Product Type | Mobile Valves Accessories |
Product material | Steel |
Sub-brand | None |
Trade Name | None |