
Aeroquip by Danfoss
22006-4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
22006-4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| Feature | Available in a variety of sizes | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Width | 4 in | |
| Product Height | 2.25 in | |
| Product Length/Depth | .062 in | |
| Product Type | Back-Up Ring | |
| Product Volume | .314 in³ | |
| Product Width | 2.25 in | |
| Sub-brand | None | |
| Trade Name | None |