Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 22008-4 | |
| Durometer | 85 | 85 |
| Inside diameter IN | 0.417 | |
| Item type | SEAL | Seal |
| Outside diameter IN | 0.5070 | |
| Product height in | 0.507 | |
| Product height mm | 12.878 | |
| Product length in | 0.040 | |
| Product length mm | 1.016 | |
| Product material | NEOPRENE | Neoprene |
| Product width in | 0.507 | |
| Product width mm | 12.878 | |
| Thickness IN | 4.500 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146154354 |
