Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | Straight | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 22008-8 | |
| Durometer | 85 | 85 |
| Inside diameter IN | 0.7300 | |
| Inside diameter MM | 18.5420 | |
| Item type | SEAL | Seal |
| Outside diameter IN | 0.8700 | |
| Outside diameter MM | 22.0980 | |
| Product height in | 0.870 | |
| Product height mm | 22.098 | |
| Product length in | 0.040 | |
| Product length mm | 1.016 | |
| Product material | NEOPRENE | Neoprene |
| Product width in | 0.870 | |
| Product width mm | 22.098 | |
| Thickness IN | 0.0710 | |
| Thickness MM | 1.8000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146154361 |
