Danfoss
22012-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
22012-24
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Available in a variety of sizes |
| Inside diameter | 1.72 in |
| Item type | O-Rings |
| Outside diameter | 1.956 in |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | .01 lb |
| Packaged Width | 9 in |
| Product color/finish | Black with Blue Dot |
| Product Height | 1.956 in |
| Product Length/Depth | .118 in |
| Product material | Buna-N |
| Product Type | Spare Part |
| Product Volume | .451 in³ |
| Product Weight | .01 lb |
| Product Width | 1.956 in |
| Sub-brand | None |
| Thickness | .118 in |
| Trade Name | None |
| UPC | 678146157959 |