Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 22020-226 | |
| Durometer | 70 | 70 |
| Inside diameter IN | 2.000 | |
| Outside diameter IN | 2.250 | |
| Product height in | 2.250 | |
| Product height mm | 57.150 | |
| Product length in | 0.125 | |
| Product length mm | 3.175 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 2.250 | |
| Product width mm | 57.150 | |
| Thickness IN | 0.130 |
