Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 22020-243 | |
| Inside diameter IN | 4.110 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 4.390 | |
| Product height in | 4.387 | |
| Product height mm | 111.430 | |
| Product length in | 0.139 | |
| Product length mm | 3.531 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 4.387 | |
| Product width mm | 111.430 | |
| Thickness IN | 0.140 |
