Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuator orientation | L | Left hand |
| Boots option | 9 | Standard body mounting type PCD113[4.448] for A grip |
| Bundle of wire harness | 1 | One bundle |
| Detent option 1 | 0 | Not applicable |
| Detent option 2 | 0 | Not applicable |
| Grip type and angle and bar | 01 | A type simple grip 23degree bar length 66[2.598] Black color |
| Hose fitting | X | No fitting |
| Identification | 0 | No |
| Operating type and torque | A | Spring return with torque 0.42Nm[0.30lbf ft]@starting 0.61Nm[0.44lbf ft]@full stroke exclusive of set spring |
| Special marks on the grip | 0 | Not applicable |
| Special_features | 00 | No |
| Switch options 1 | 0 | Not applicable |
| Switch options 2 | A10 | A grip front one button |