Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 22033-16 | |
| Durometer | 80 | 80 |
| Inside diameter IN | 1.171 | |
| Inside diameter MM | 29.740 | |
| Product height in | 1.403 | |
| Product height mm | 35.636 | |
| Product length in | 0.116 | |
| Product length mm | 2.946 | |
| Product material | ETHYLENE PROPYLENE (EPR) | Ethylene propylene rubber (EPR) |
| Product width in | 1.403 | |
| Product width mm | 35.636 | |
| Thickness IN | 0.1160 | |
| Thickness MM | 2.9500 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |