Aeroquip by Danfoss
22033-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
22033-24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| Durometer | 80 | |
| Feature | Available in a variety of sizes | |
| Inside diameter | 1.72 in | |
| Outside diameter | 1.728 in | |
| Product material | Ethylene Propylene Rubber (EPR) | |
| Product Type | O-Ring | |
| Sub-brand | None | |
| Thickness | .118 in | |
| Trade Name | None |