Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 22046-21 | |
| Durometer | 90 | 90 |
| Inside diameter IN | 1.063 | |
| Inside diameter MM | 26.988 | |
| Item type | O-RING | O-Ring |
| Product material | VITON | Viton |
| Thickness IN | 0.0630 | |
| Thickness MM | 1.5870 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789254610 |
| Proposition 65 | Cancer and Reproductive Harm |
