Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 22046-214 | |
| Durometer | 90 | 90 |
| Inside diameter IN | 1.000 | |
| Inside diameter MM | 25.400 | |
| Item type | O-RING | O-Ring |
| Product height in | 1.250 | |
| Product height mm | 31.750 | |
| Product length in | 0.125 | |
| Product length mm | 3.175 | |
| Product material | VITON | Viton |
| Product width in | 1.250 | |
| Product width mm | 31.750 | |
| Thickness IN | 0.1250 | |
| Thickness MM | 3.1750 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146158055 |
