Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.573 | |
| A dimension MM | 39.950 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.000 | |
| Backup hex size MM | 25.000 | |
| Catalog Item | 220554-10B | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.000 | |
| End size 1 | -10 | -10 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Hose cut off factor IN | 1.640 | |
| Hose cut off factor MM | 41.656 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.528 | |
| Inside diameter MM | 13.410 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 1.573 | |
| Product length mm | 39.954 | |
| Product material | BRASS | Brass |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Series | PTFE REUSABLE | PTFE Reusable |