Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.880 | |
| A dimension MM | 47.750 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.500 | |
| Backup hex size MM | 38.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 220554-16B | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.500 | |
| End size 1 | -16 | -16 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Hose cut off factor IN | 1.900 | |
| Hose cut off factor MM | 48.260 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.902 | |
| Inside diameter MM | 22.910 | |
| Product height in | 1.500 | |
| Product height mm | 38.100 | |
| Product length in | 1.880 | |
| Product length mm | 47.752 | |
| Product material | BRASS | Brass |
| Product width in | 1.500 | |
| Product width mm | 38.100 | |
| Series | PTFE REUSABLE | PTFE Reusable |
| Sub brand | EVERFLEX | Everflex |