Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.305 | |
| A dimension MM | 58.540 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.000 | |
| Backup hex size MM | 51.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 220554-20B | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 2.000 | |
| End size 1 | -20 | -20 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.153 | |
| Inside diameter MM | 29.280 | |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product length in | 2.305 | |
| Product length mm | 58.547 | |
| Product material | BRASS | Brass |
| Product width in | 2.000 | |
| Product width mm | 50.800 | |
| Series | PTFE REUSABLE | PTFE Reusable |
| Sub brand | EVERFLEX | Everflex |