Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 22068-12 | |
| Durometer | 90 | 90 |
| Inside diameter IN | 0.924 | |
| Inside diameter MM | 23.470 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 1.1560 | |
| Outside diameter MM | 29.3620 | |
| Product height in | 1.156 | |
| Product height mm | 29.362 | |
| Product length in | 0.116 | |
| Product length mm | 2.946 | |
| Product material | VITON | Viton |
| Product width in | 1.156 | |
| Product width mm | 29.362 | |
| Thickness IN | 0.1160 | |
| Thickness MM | 2.9460 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789254863 |
| Proposition 65 | Cancer and Reproductive Harm |
