Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 22068-8 | |
| Durometer | 90 | 90 |
| Inside diameter IN | 0.644 | |
| Inside diameter MM | 16.358 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.7310 | |
| Outside diameter MM | 18.5670 | |
| Product height in | 0.731 | |
| Product height mm | 18.567 | |
| Product length in | 0.087 | |
| Product length mm | 2.210 | |
| Product material | VITON | Viton |
| Product width in | 0.731 | |
| Product width mm | 18.567 | |
| Thickness IN | 8.7000 | |
| Thickness MM | 220.9800 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789254948 |
| Proposition 65 | Cancer and Reproductive Harm |
