Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.276 | |
| A dimension MM | 83.210 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 220792-32-32S | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -32 | -32 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.406 | |
| Hose cut off factor MM | 10.310 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.753 | |
| Inside diameter MM | 44.520 | |
| Product height in | 2.485 | |
| Product height mm | 63.119 | |
| Product length in | 3.276 | |
| Product length mm | 83.210 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.485 | |
| Product width mm | 63.119 | |
| Series | OTC | OTC |