Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.053 | |
| A dimension MM | 26.740 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 220792-4-3S | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -4 | -4 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.218 | |
| Hose cut off factor MM | 5.530 | |
| Hose size | -3 | -3 |
| Inside diameter IN | 1.480 | |
| Inside diameter MM | 37.590 | |
| Product height in | 0.500 | |
| Product height mm | 12.700 | |
| Product length in | 1.053 | |
| Product length mm | 26.746 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.500 | |
| Product width mm | 12.700 | |
| Series | GLOBAL SKIVE | Global skive |