Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.593 | |
| A dimension MM | 40.460 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 220792-8-6S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.218 | |
| Hose cut off factor MM | 5.530 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.344 | |
| Inside diameter MM | 8.730 | |
| Product height in | 0.688 | |
| Product height mm | 17.475 | |
| Product length in | 1.593 | |
| Product length mm | 40.462 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.688 | |
| Product width mm | 17.475 | |
| Series | OTC | OTC |