220AP00188A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
220AP00188A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | Electrohydraulic | |
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine | |
| Communication input | None | |
| Construction | Sectional | |
| Feature | Advanced technology that solves the toughest challengesOptimize and improve machine control and safety with Pro-FXRely on mobile valves in the field | |
| Maximum Flow Rate | 100 l/min | |
| Maximum Fluid Temperature | 107 °C | |
| Maximum Pressure Rating | 325 bar | |
| Maximum Working Port Leakage | 20 cc/min at 69 bar | |
| Model Code | CML603CS1L0280-E0S00H60- | |
| Ports | SAE | |
| Pressure Rating | 325 bar | |
| Product Height | 5.4 in | |
| Product Length/Depth | 14.96 in | |
| Product material | Cast Iron | |
| Product Type | Proportional Load Sensing Valves | |
| Product Volume | 716.554 in³ | |
| Product Width | 8.87 in | |
| Sections | 3 | |
| Sub-brand | None | |
| Trade Name | CML | |
| Unit type | Mobile Directional Valves |