220AP00213A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
220AP00213A
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Electrohydraulic with Lever Override |
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
| Communication input | None |
| Construction | Sectional |
| Feature | Advanced technology that solves the toughest challengesOptimize and improve machine control and safety with Pro-FXRely on mobile valves in the field |
| Maximum Fluid Temperature | 107 °C |
| Maximum Pressure Rating | 325 bar |
| Maximum Working Port Leakage | 20 cc/min @ 69 bar |
| Model Code | CML602CS1L0180-EMS00D60- |
| Ports | SAE |
| Product Height | 5.4 in |
| Product Length/Depth | 14.96 in |
| Product material | Cast Iron |
| Product Type | Proportional Load Sensing Valves |
| Product Volume | 589.723 in³ |
| Product Width | 7.3 in |
| Sections | 2 |
| Sub-brand | None |
| Trade Name | CML |
| Unit type | Mobile Directional Valves |