Danfoss
221000-14S
OTHER, MISC
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
Material | Carbon steel |
Product Height | 1.375 in |
Product Length/Depth | 1.81 in |
Product Type | Spare Part |
Product Volume | 3.422 in³ |
Product Weight | .288 lb |
Product Width | 1.375 in |
Sub-brand | None |
Trade Name | 221000 Series |
Type | Tube Nut |
UNSPSC | 40183100 |
UPC | 678146187734 |