Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.807 | |
| A dimension MM | 47.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 22111-04-04XZ | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.750 | |
| End connection hex size MM | 19.000 | |
| End size 1 | -4 | -4 |
| End type 1 | FEMALE BSP MULTI SEAL | Female BSP multi seal |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.157 | |
| Inside diameter MM | 3.988 | |
| Product height in | 0.440 | |
| Product height mm | 11.176 | |
| Product length in | 1.870 | |
| Product length mm | 47.498 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.440 | |
| Product width mm | 11.176 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
