Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.920 | |
| A dimension MM | 48.768 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 22111-06-04FATXY1 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| End type 1 | FEMALE BSP MULTI SEAL | Female BSP multi seal |
| Hose cut off factor IN | 0.820 | |
| Hose cut off factor MM | 20.828 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.157 | |
| Inside diameter MM | 3.988 | |
| Product height in | 0.550 | |
| Product height mm | 13.970 | |
| Product length in | 1.920 | |
| Product length mm | 48.768 | |
| Product width in | 0.550 | |
| Product width mm | 13.970 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
