Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.280 | |
| A dimension MM | 58.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.181 | |
| Backup hex size MM | 29.997 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 22111-10-10Z | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Compatible hoses | EC110EC210FC686FC687GH663GH781GH793 | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.181 | |
| End size 1 | -10 | -10 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.940 | |
| Hose cut off factor MM | 24.000 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.470 | |
| Inside diameter MM | 12.000 | |
| Product height in | 1.360 | |
| Product height mm | 34.544 | |
| Product length in | 2.600 | |
| Product length mm | 66.040 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.181 | |
| Product width mm | 29.997 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | G 5/8 | G 5/8 |
