Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.340 | |
| A dimension MM | 59.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.259 | |
| Backup hex size MM | 31.979 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 22111-12-10Z | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Compatible hoses | EC110EC210FC686FC687GH663GH781GH793 | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.259 | |
| End connection torque | 103-118 LB-FT(140-160 NM) | 103-118 lb-ft(140-160 Nm) |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.000 | |
| Hose cut off factor MM | 25.500 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.470 | |
| Inside diameter MM | 12.000 | |
| Product height in | 1.260 | |
| Product height mm | 32.004 | |
| Product length in | 2.696 | |
| Product length mm | 68.478 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.259 | |
| Product width mm | 31.978 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | G 3/4 | G 3/4 |
