Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.280 | |
| A dimension MM | 83.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.970 | |
| Backup hex size MM | 50.038 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 22111-20-20WZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Compatible hoses | EC110EC210FC686FC687GH663GH781GH793 | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.970 | |
| End connection torque | 170-192 LB-FT(230-260 NM) | 170-192 lb-ft(230-260 Nm) |
| End size 1 | -20 | -20 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.160 | |
| Hose cut off factor MM | 29.500 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.060 | |
| Inside diameter MM | 27.000 | |
| Product height in | 2.270 | |
| Product height mm | 57.658 | |
| Product length in | 3.650 | |
| Product length mm | 92.710 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.970 | |
| Product width mm | 50.038 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | G 1 1/4 | G 1 1/4 |
