Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.130 | |
| A dimension MM | 104.902 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 22111-24-24WXZ | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| End Type 1 | FEMALE BSP MULTI SEAL | Female BSP multi seal |
| Hose cut off factor IN | 1.450 | |
| Hose cut off factor MM | 36.830 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.250 | |
| Inside diameter MM | 31.750 | |
| Product height in | 2.160 | |
| Product height mm | 54.864 | |
| Product length in | 4.130 | |
| Product length mm | 104.902 | |
| Product width in | 2.160 | |
| Product width mm | 54.864 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
