Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 82.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.170 | |
| Backup hex size MM | 55.118 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 22112N-24-24WZ | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Compatible hoses | 2755GH493GH506 | 2755 GH493GH506 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.170 | |
| End size 1 | -24 | -24 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Hose cut off factor IN | 1.448 | |
| Hose cut off factor MM | 36.800 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 0.551 | |
| Inside diameter MM | 14.000 | |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 4.740 | |
| Product length mm | 120.396 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.170 | |
| Product width mm | 55.118 | |
| Thread size 1 | G 1 1/2 | G 1 1/2 |
