
Winner by Danfoss
22112N-32-32WZN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
22112N-32-32WZN
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets |
| Brand | Winner by Danfoss |
| Compatible hose ID | 2 in |
| Compatible hoses | 2755, GH506, GH493 |
| Construction style | Crimp |
| End gender 1 | Female |
| End gender 2 | Male |
| End Size 1 | 2 IN |
| End Size 2 | 2 IN |
| End type 1 | BSPP |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Cr3+Zinc |
| Hex Size 2 | 2.75 in |
| Hose cut-off factor | 1.67 in |
| Hose dash size | -32 |
| Inside diameter | 1.66 in |
| Item type | Nipple Assembly |
| Product Height | 3.18 in |
| Product Length/Depth | 5.13 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 45.025 in³ |
| Product Weight | 2.42 lb |
| Product Width | 2.76 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | G2-11 |
| Trade Name | 2-Piece |