
Winner by Danfoss
22141Y-32-32WZ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
22141Y-32-32WZ
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Brand | Winner by Danfoss |
| Compatible hose ID | 2 in |
| Construction style | Crimp |
| Drop dimension | 2.2 |
| End gender 1 | Female |
| End Size 1 | 2 IN |
| End type 1 | BSPP |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Cr3+Zinc |
| Hex Size 1 | 2.75 in |
| Hose cut-off factor | 5.43 in |
| Hose dash size | -32 |
| Inside diameter | 1.69 in |
| Item type | Fitting Assembly |
| Product Height | 3.26 in |
| Product Length/Depth | 8.26 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 74.051 in³ |
| Product Width | 2.75 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | G 2-11 |
| Trade Name | 1-Piece |