
Danfoss
2215-16-12S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2215-16-12S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Other - Hydraulic, instrumentation, and chemical processing systems |
| Brand | Danfoss |
| Certification(s) | ASAASMESAE |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 1 1/16 IN |
| End Size 2 | 7/8 IN |
| End type 1 | SAE 37 |
| End type 2 | SAE 37 |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.12 in |
| Item type | SAE 37 Male Flare to SAE 37 Female Flare Straight Adapter |
| Product Height | 1.12 in |
| Product Length/Depth | 1.74 in |
| Product material | Carbon Steel |
| Product Type | Straight Adapters |
| Product Volume | 2.183 in³ |
| Product Weight | .01 lb |
| Product Width | 1.12 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 1/16-12 |
| Thread Size 2 | 7/8-14 |
| Trade Name | 2215 Series |
| Tube OD 1 | .61 in |
| Tube OD 2 | .8 in |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |